OCameraSequenceImage Struct Reference

#include <OCamera.h>

Collaboration diagram for OCameraSequenceImage:

Collaboration graph
[legend]

List of all members.


Detailed Description

one linked list element of an acquired image sequence

Public Attributes

OCameraSequenceImagenext
 linked list pointer to next image in sequence
unsigned long nOfs
 start offset of image data (must be added to the address of this block)
long nSeqNr
 sequence number of image, can be used to detect lost images
long nSize
 size of image data in byte
long nTimeMicroSec
 image time stamp: number of microseconds elapsed in the current second
long nTimeSec
 image time stamp: number of elapsed seconds since 00:00:00, 1.1.1970
OCameraSampleData oSamples
 sampled data, e.g. I/O states
OCameraSequenceImageprev
 linked list pointer to previous image

Member Data Documentation

OCameraSequenceImage* OCameraSequenceImage::next

linked list pointer to next image in sequence

unsigned long OCameraSequenceImage::nOfs

start offset of image data (must be added to the address of this block)

long OCameraSequenceImage::nSeqNr

sequence number of image, can be used to detect lost images

long OCameraSequenceImage::nSize

size of image data in byte

long OCameraSequenceImage::nTimeMicroSec

image time stamp: number of microseconds elapsed in the current second

long OCameraSequenceImage::nTimeSec

image time stamp: number of elapsed seconds since 00:00:00, 1.1.1970

OCameraSampleData OCameraSequenceImage::oSamples

sampled data, e.g. I/O states

OCameraSequenceImage* OCameraSequenceImage::prev

linked list pointer to previous image


The documentation for this struct was generated from the following file:
Generated on Tue Jul 21 17:07:12 2009 for Festo Camera API by  doxygen 1.5.3