********************************************* ********************************************* Firmware SBO..-Q 3.5 ********************************************* ********************************************* --------------------------------------------- 1) Supported camera types: --------------------------------------------- Firmware file "..R1x.." SBOI-Q-R1B SBOC-Q-R1B SBOI-Q-R1C SBOC-Q-R1C Firmware file "..R2x.." SBOC-Q-R2B SBOC-Q-R2C Firmware file "..R3x.." SBOC-Q-R3B-WB SBOC-Q-R3C-WB SBOI-Q-R3B-WB SBOI-Q-R3C-WB --------------------------------------------- 2) Supported hardware versions: --------------------------------------------- Firmware file "..R1x.." CA0508 DA0508 EM0B00 EC0B00 EM3B00 EC3B00 EM4B00 EC4B00 Firmware file "..R2x.." CB0508 DB0508 MM0B00 MC0B00 MM3B00 MC3B00 MM4B00 MC4B00 Firmware file "..R3x.." CC0508 DC0508 SM0W00 SC0W00 SM3W00 SC3W00 TM0W00 TC0W00 TM3W00 TC3W00 UM0W00 UC0W00 UM3W00 UC3W00 SM4W00 SC4W00 TM4W00 TC4W00 Attention! Old hardware versions ( AC0106, AD0106, AE0407, BA0308, BB0308, BC0308 ) must be reformated before they can be used with "Firmware SBO..-Q 3.5" The hardware version AB0905 is not supported by the "Firmware SBO..-Q 3.5"! --------------------------------------------- 3) Information: --------------------------------------------- - Firmware SBO..-Q 3.5 requires camera hardware that is 64 MB formated ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.252 - Build-1657 ********************************************* Bugfixes: - Updated Halcon library from version 9.0.1 to 9.0.4 - WebViewer: prevent browser from caching pages ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.233 - Build-1638 ********************************************* Bugfixes: - Edge finder stopped in error state instead of a bad quality part classification - changed wrong error E46 triggering against new error E999 ('unknown error') ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.229 - Build-1634 ********************************************* Bugfixes: - Limits of rectangular region are corrected when slightly rotated and turned ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.227 - Build-1632 ********************************************* Bugfixes: - EtherNet/IP: object 109 returns each feature value now, not only every second one. ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.225 - Build-1630 ********************************************* Bugfixes: - Blobtool: area filter using big minimum values ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.221 - Build-1626 ********************************************* Bugfixes: - Raytool calculating min/max dist in world coords when start/end pos is not switched on - Data Matrix Code Reader with text longer than 1020 characters ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.217 - Build-1622 ********************************************* Bugfixes: - Stopped sending serialized data if an error occurred during data transfer. ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.212 - Build-1617 ********************************************* Bugfixes: - If the input "Apply inputs signal" (I1) is set to high level (24V) even though the system parameter "Select check program by = CheckKon" is set, the output "Ready for operation" will be reset to low level (0V) and will then remain in this state until a trigger signal is applied, for instance. This bug exists in firmware 3.5.2.207 only. ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.207 - Build-1612 ********************************************* Changes: - Changed error E31 (image trigger timeout) acknowledgment behaviour. Error E31 requires reboot - is no longer possible to reset it by input I1 (error acknowledge). Bugfixes: - Fixed error E31 bug, which occured if sensor settings were performed by a check program during its loading process. ********************************************* 4) Descriptions / information of revision --------------------------------------------- Firmware SBO..-Q 3.5.2.206 - Build-1611 ********************************************* Changes: - Released "Firmware SBO..-Q 3.5" In the presentation "2. SBO..-Q Firmware 3.5.ppt" you will find new features of firmware 3.5 compared to firmware 3.4.